Manufacturer part number: 41200309
Brand: BOPLA
Price: 56.36 €
Delivery time: 3 Days
Dimension width W: 213 mm
Dimension vertical H: 185 mm
Dimension depth D: 104.5 mm
IP rating: IP65
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41200309
Colour | Grey | Material | Plastic | Surface finishing | Untreated |
---|---|---|---|---|---|
RAL-number | 7035 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Controller enclosure, part number 41200309.
You can find the detail information about specifications and dimensions on part number 41200309.
Configure
Part Number |
---|
41130609 |
41200609 |
41250109 |
41250609 |
41310109 |
41350109 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | IP rating |
---|---|---|---|---|---|---|---|---|
89.32 € | 1 | Available | 3 Days | 131 | 186 | 82.5 | IP65 | |
45.52 € | 1 | Available | 3 Days | 213 | 185 | 84 | IP65 | |
80.60 € | 1 | Available | 3 Days | 257 | 217 | 132.5 | IP65 | |
78.43 € | 1 | Available | 3 Days | 257 | 217 | 112 | IP65 | |
91.49 € | 1 | Available | 3 Days | 296 | 261 | 132.5 | IP65 | |
114.37 € | 1 | Available | 3 Days | 296 | 281 | 158 | IP65 |