Euromas case (2205000)

Euromas case 2205000

Click on this image to zoom in.

Click on this image to zoom in.

  • Euromas case 2205000
  • Euromas case 2205000
  • Euromas case 2205000
  • Euromas case 2205000
  • Euromas case 2205000
  • Euromas case 2205000
  • Euromas case 2205000
  • Euromas case 2205000
  • Euromas case 2205000
  • Euromas case 2205000
  • Euromas case 2205000
  • Volume Discount

Product Details:

Manufacturer part number: 2205000

Brand: BOPLA

Price: 12.67

Delivery time: 3 Days


Technical Data:

Dimension width W: 52 mm

Dimension vertical H: 50 mm

Dimension depth D: 35 mm

IP rating: IP66

Type: M Model (single-colored)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2205000

Part Number
2205000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
IP rating Type Operating temperature 
(°C)
Suitable for rail mounting

12.67 €

1 Available 3 Days 525035IP66M Model (single-colored)-25 - 110Yes

Loading...

  1. 1

Basic information

Colour Grey Material Plastic Surface finishing Untreated
RAL-number 7035 Type of enclosure Closed With screening No
With integrated PCB mounting connection system No Wall mounting possible Yes Housing connectable Yes
With ventilation slots No

This page is Euromas case, part number 2205000.
You can find the detail information about specifications and dimensions on part number 2205000.

Variation of this product

Part Number
2205094
2205400
2206000
2206094
2206200
2208000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
IP rating Type Operating temperature 
(°C)
Suitable for rail mounting

14.81 €

1 Available 3 Days 525035IP66M Model (with polycarbonate V0)-25 - 110Yes

15.87 €

1 Available 3 Days 525035IP66M Model (with crystal-clear lid)-25 - 110Yes

17.99 €

1 Available 3 Days 655035IP66M Model (single-colored)-25 - 110Yes

17.99 €

1 Available 3 Days 655035IP66M Model (with polycarbonate V0)-25 - 110Yes

20.23 €

1 Available 3 Days 655035IP66M Model (with crystal-clear lid)-25 - 110Yes

22.35 €

1 Available 3 Days 986436.4IP66M Model (single-colored)-25 - 110Yes

Tech Support