Installation housing Bocube (96012124)

Installation housing Bocube 96012124

Click on this image to zoom in.

Click on this image to zoom in.

  • Installation housing Bocube 96012124
  • Installation housing Bocube 96012124
  • Installation housing Bocube 96012124
  • Installation housing Bocube 96012124
  • Installation housing Bocube 96012124
  • Installation housing Bocube 96012124
  • Installation housing Bocube 96012124
  • Installation housing Bocube 96012124
  • Installation housing Bocube 96012124
  • Installation housing Bocube 96012124
  • Installation housing Bocube 96012124
  • Installation housing Bocube 96012124
  • Volume Discount

Product Details:

Manufacturer part number: 96012124

Brand: BOPLA

Price: 24.48

Delivery time: 3 Days


Technical Data:

Dimension width W: 113 mm

Dimension vertical H: 80 mm

Dimension depth D: 60 mm

RAL-number: 7024

Operating temperature : -25 - 100 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96012124

Part Number
96012124
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
RAL-number Operating temperature 
(°C)

24.48 €

1 Available 3 Days 11380607024-25 - 100

Loading...

  1. 1

Basic information

Colour Grey IP rating IP66 Material Plastic
Surface finishing Untreated Type of enclosure Closed With screening No
With integrated PCB mounting connection system No Suitable for rail mounting Yes Wall mounting possible Yes
Housing connectable Yes With ventilation slots No

This page is Installation housing Bocube, part number 96012124.
You can find the detail information about specifications and dimensions on part number 96012124.

Variation of this product

Part Number
96011114
96012135
96013125
96013225
96015224
96015234
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
RAL-number Operating temperature 
(°C)

17.99 €

1 Available 3 Days 8980477024-25 - 100

28.93 €

1 Available 3 Days 11380907035-25 - 100

27.85 €

1 Available 3 Days 15180607035-25 - 100

33.21 €

1 Available 3 Days 151125607035-25 - 100

37.51 €

1 Available 3 Days 231125607024-25 - 100

50.93 €

1 Available 3 Days 231125907024-25 - 100

Tech Support