Manufacturer part number: 41170109
Brand: BOPLA
Price: 58.53 €
Delivery time: 3 Days
Dimension depth D: 121 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41170109
Dimension width W(mm) | 166 | Dimension vertical H(mm) | 161 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7035 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Plastic controller case with cover, part number 41170109.
You can find the detail information about specifications and dimensions on part number 41170109.
Part Number |
---|
41160109 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension depth D (mm) |
---|---|---|---|---|---|
49.85 € | 1 | Available | 3 Days | 93 |