Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
38101000 |
38101100 |
38101200 |
38102000 |
38102200 |
38102400 |
38105000 |
38110000 |
38115000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Type | Suitable for rail mounting | |
---|---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | 58 | 64 | 34 | Standard | No | |
21.29 € | 1 | Available | 3 Days | 58 | 64 | 34 | with a moulded-on Pg 11 | No | |
22.35 € | 1 | Available | 3 Days | 58 | 64 | 34 | with 2 moulded-on Pg 11 | No | |
22.35 € | 1 | Available | 3 Days | 98 | 64 | 34 | Standard | No | |
26.77 € | 1 | Available | 3 Days | 98 | 64 | 34 | with 2 moulded-on Pg 11 | No | |
27.85 € | 1 | Available | 3 Days | 98 | 64 | 34 | with 4 moulded-on Pg 11 | No | |
26.77 € | 1 | Available | 3 Days | 75 | 80 | 57 | Standard | Yes | |
33.21 € | 1 | Available | 3 Days | 125 | 80 | 57 | Standard | Yes | |
39.64 € | 1 | Available | 3 Days | 175 | 80 | 57 | Standard | Yes |
Loading...
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7001 | Operating temperature (°C) | -30 - 110 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
Type
Suitable for rail mounting
Filter by standard shipping days
Optional Attributes