Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | |
---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | 82 | 60 | 57 | ||
16.93 € | 1 | Available | 3 Days | 98 | 64 | 38 | ||
17.99 € | 1 | Available | 3 Days | 82 | 80 | 57 | ||
20.23 € | 1 | Available | 3 Days | 100 | 100 | 57 | ||
19.16 € | 1 | Available | 3 Days | 122 | 120 | 37 | ||
28.93 € | 1 | Available | 3 Days | 200 | 120 | 57 | ||
19.16 € | 1 | Available | 3 Days | 120 | 80 | 57 | ||
23.41 € | 1 | Available | 3 Days | 122 | 120 | 57 | ||
32.15 € | 1 | Available | 3 Days | 150 | 150 | 57 | ||
22.35 € | 1 | Available | 18 Days | 160 | 80 | 57 | ||
32.15 € | 1 | Available | 3 Days | 200 | 120 | 77 | ||
36.43 € | 1 | Available | 3 Days | 200 | 150 | 77 | ||
20.23 € | 1 | Available | 3 Days | 82 | 80 | 87 | ||
25.55 € | 1 | Available | 3 Days | 122 | 120 | 87 | ||
22.35 € | 1 | Available | 3 Days | 160 | 80 | 87 | ||
33.21 € | 1 | Available | 3 Days | 200 | 150 | 37 | ||
35.36 € | 1 | Available | 3 Days | 250 | 160 | 37 | ||
31.07 € | 1 | Available | 3 Days | 240 | 80 | 80 | ||
34.28 € | 1 | Available | 3 Days | 200 | 120 | 92 | ||
33.21 € | 1 | Available | 3 Days | 160 | 120 | 92 | ||
38.57 € | 1 | Available | 3 Days | 250 | 160 | 57 | ||
38.57 € | 1 | Available | 3 Days | 250 | 160 | 92 | ||
50.93 € | 1 | Available | 3 Days | 250 | 160 | 122 | ||
34.28 € | 1 | Available | 3 Days | 240 | 120 | 102 | ||
50.93 € | 1 | Available | 3 Days | 300 | 160 | 120 |
Loading...
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | Yes | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No |
Configure