Midi Rotating (26114060)

Midi Rotating 26114060

Product Details:

Manufacturer part number: 26114060

Brand: WERMA

Price: 134.45

Delivery time: 5 Days


Technical Data:

Nominal voltage: 115-230

Electricity consumption: 110

Type of current: AC

Power: 1

Colour of lamp hood: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26114060

Part Number
26114060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage Electricity consumption Type of current Power Colour of lamp hood

134.45 €

1 5 Days 115-230110AC1Red

Loading...

  1. 1

Basic information

Colour housing Grey Degree of protection (IP) IP66 Type of acoustic signal -
Type of optical signal Other Lamp LED Frequency sound signal LED

This page is Midi Rotating, part number 26114060.
You can find the detail information about specifications and dimensions on part number 26114060.

Variation of this product

Part Number
26114070
26124060
26124070
26134060
26134070
26144060
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage Electricity consumption Type of current Power Colour of lamp hood

127.87 €

1 5 Days 24130AC/DC1Red

134.45 €

1 5 Days 115-230110AC-Green

127.87 €

1 5 Days 24130AC/DC-Green

134.45 €

1 5 Days 115-230110AC-Yellow

127.87 €

1 5 Days 24130AC/DC-Yellow

134.45 €

1 5 Days 115-230110AC-Clear

Tech Support