Manufacturer part number: 26214070
Brand: WERMA
Price: 256.88 €
Delivery time: 5 Days
Nominal voltage: 24
Electricity consumption: 550
Type of current: AC/DC
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26214070
Power | - | Colour housing | Grey | Degree of protection (IP) | IP66 |
---|---|---|---|---|---|
Type of acoustic signal | - | Type of optical signal | Other | Lamp | LED |
Frequency sound signal | LED |
This page is Maxi Rotating, part number 26214070.
You can find the detail information about specifications and dimensions on part number 26214070.
Configure
Part Number |
---|
26214060 |
26224060 |
26224070 |
26234060 |
26234070 |
26244060 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood |
---|---|---|---|---|---|---|---|---|---|
263.50 € | 1 | 5 Days | 115-230 | 170 | AC | Red | |||
263.50 € | 1 | 5 Days | 115-230 | 170 | AC | Green | |||
256.88 € | 1 | 5 Days | 24 | 550 | AC/DC | Green | |||
263.50 € | 1 | 5 Days | 115-230 | 170 | AC | Yellow | |||
256.88 € | 1 | 5 Days | 24 | 550 | AC/DC | Yellow | |||
263.50 € | 1 | 5 Days | 115-230 | 170 | AC | Clear |