Micro fuse (KTK 1 A)

Micro fuse KTK 1 A

Click on this image to zoom in.

Click on this image to zoom in.

  • Micro fuse KTK 1 A
  • Micro fuse KTK 1 A
  • Volume Discount

Product Details:

Manufacturer part number: KTK 1 A

Brand: EATON BUSSMANN

Price: 11.61

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KTK 1 A

Part Number
KTK 1 A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 3 Days

Loading...

  1. 1

This page is Micro fuse, part number KTK 1 A.
You can find the detail information about specifications and dimensions on part number KTK 1 A.

Variation of this product

Part Number
KTK 0.2 A
KTK 0.5 A
KTK 0.75 A
KTK 1.5 A
KTK 10 A
KTK 15A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

58.53 €

1 Available 3 Days

11.61 €

1 Available 3 Days

53.11 €

1 Available 3 Days

11.61 €

1 Available 3 Days

11.61 €

1 Available 3 Days

12.67 €

1 Available 3 Days

Tech Support