Interface connector

Interface connector
  • Volume Discount
[Specifications]
・Nominal voltage: 30V
・Nominal current: 3A

NEM652 connector with 8 cables.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NEM652-STECKER

Part Number
NEM652-STECKER
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.89 €

1 Available 3 Days

Loading...

  1. 1

This page is Interface connector, part number NEM652-STECKER.
You can find the detail information about specifications and dimensions on part number NEM652-STECKER.

Tech Support