Plug part 15 EDGKN

Plug part 15 EDGKN
  • Volume Discount
[Specifications]
・Product type: Pluggable terminal blocks
・Rated current: 8A
・Rated voltage(Ⅲ/2): 250V
・Color: green

[Features]
・Adapt to multi-type sockets, device design is highly flexible
・PUSH-IN connection technology, fast wiring
・Universal installation method, suitable for various situations
・15 EDGKN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
15EDGKN-3.5-07P-14-00AH
15EDGKN-3.5-11P-14-00AH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.93 €

1 Available 3 Days

5.75 €

1 Available 3 Days

Loading...

  1. 1

Tech Support