Plug part 2 EDGKA

Plug part 2 EDGKA

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Product type: Pluggable terminal blocks
・Rated current: 10A
・Rated voltage(III/2): 320V
・Color: green

[Features]
・Adapt to multi-type sockets, device design is highly flexible
・Keying requirements can be met
・Universal installation method, suitable for various situations
・2 EDGKA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2EDGKA-5.08-02P-14-1000AH
2EDGKA-5.08-03P-14-1000AH
2EDGKA-5.08-04P-14-1000AH
2EDGKA-5.08-06P-14-1000AH
2EDGKA-5.0-02P-14-1000AH
2EDGKA-5.0-03P-14-1000AH
2EDGKA-5.0-06P-14-1000AH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.88 €

1 Available 3 Days

1.53 €

1 Available 3 Days

2.05 €

1 Available 3 Days

2.89 €

1 Available 3 Days

0.88 €

1 Available 3 Days

1.53 €

1 Available 3 Days

2.89 €

1 Available 3 Days

Loading...

  1. 1

Tech Support