Plug part inverted 15 EDGKR (Part Numbers)

Plug part inverted 15 EDGKR
  • Volume Discount
[Specifications]
・Product type: Pluggable terminal blocks
・Rated current: 7A
・Rated voltage(III/2): 250V
・Color: green

[Features]
・Adapt to multi-type sockets, device design is highly flexible
・Keying requirements can be met
・Universal installation method, suitable for various situations
・15EDGKR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
15EDGKR-3.81-03P-14-00AH
15EDGKR-3.81-05P-14-00AH
15EDGKR-3.81-07P-14-00AH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.53 €

1 Available 3 Days

2.57 €

1 Available 3 Days

3.40 €

1 Available 3 Days

Loading...

  1. 1

Tech Support