Compatible With Staubli CAT IV AB200 Test Clip With ø4 mm Socket

Compatible With Staubli CAT IV AB200 Test Clip With ø4 mm Socket

Click on this image to zoom in.

Click on this image to zoom in.

  • Compatible With Staubli CAT IV AB200 Test Clip With ø4 mm Socket
  • Compatible With Staubli CAT IV AB200 Test Clip With ø4 mm Socket
  • Compatible With Staubli CAT IV AB200 Test Clip With ø4 mm Socket
  • Volume Discount
[Features]
·With steel alligator clip, ideal for rail and thick cable grounding connections
·The alligator clip is insulated on the outside, improving safety during contact
·Compatible with nickel-plated handle, ø4 mm rigid socket, spring-loaded ø4 mm plug with rigid insulating sleeve

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
66.9474-21
66.9474-22
66.9474-23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

10 Available 3 Days

12.67 €

10 Available 3 Days

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 1000 V, CAT IV, 16 A Diameter of plug system 4 mm Test accessory acc. To IEC EN 61010-031
Surface treatment electrical contact Ni

Tech Support