Staubli XSMF-419 ø4 mm Safety MULTILAM Plug, Test Lead (Fuse Can Be Installed)

Staubli XSMF-419 ø4 mm Safety MULTILAM Plug, Test Lead (Fuse Can Be Installed)

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli XSMF-419 ø4 mm Safety MULTILAM Plug, Test Lead (Fuse Can Be Installed)
  • Staubli XSMF-419 ø4 mm Safety MULTILAM Plug, Test Lead (Fuse Can Be Installed)
  • Staubli XSMF-419 ø4 mm Safety MULTILAM Plug, Test Lead (Fuse Can Be Installed)
  • Volume Discount
[Features]
·With highly flexible PVC insulated cable, nickel plated, inline, with ø4 mm contact-reliable spring-loaded MULTILAM plug, with rigid insulation sleeves on both ends.
·The 2-point threaded connector is compatible with high breaking capacity fuses measuring 6.3 × 32 mm.
·PVC cable outer diameter: 1.0 mm2.
·Fuse not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
66.9394-10021
66.9394-10022
66.9394-10023
66.9394-15022
66.9394-15023
66.9394-20021
66.9394-20023
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lead length

14.81 €

1 Available 3 Days 100

14.81 €

1 Available 3 Days 100

14.81 €

1 Available 24 Days 100

14.81 €

1 Available 3 Days 150

14.81 €

1 Available 24 Days 150

15.87 €

1 Available 3 Days 200

15.87 €

10 Available 3 Days 200

Loading...

  1. 1

Basic information

Rated values 1000 V, CAT IV, 8 A Diameter of plug system 4 mm Test accessory acc. To IEC EN 61010-031
Lead lengths 100 cm; 150 cm; 200 cm Lead insulation PVC Surface treatment electrical contact Ni

Tech Support