Staubli LK2-F ø2 mm Safety Stackable Hollow Plug, Test Lead

Staubli LK2-F ø2 mm Safety Stackable Hollow Plug, Test Lead

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli LK2-F ø2 mm Safety Stackable Hollow Plug, Test Lead
  • Staubli LK2-F ø2 mm Safety Stackable Hollow Plug, Test Lead
  • Staubli LK2-F ø2 mm Safety Stackable Hollow Plug, Test Lead
  • Volume Discount
[Features]
·High flexibility, gold-plated, with ø2 mm hollow plug that can be stacked on both ends.
·PVC cable outer diameter: 0.5 mm2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28.0033-03021
28.0033-03022
28.0033-06021
28.0033-06022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lead length

5.75 €

10 Available 3 Days 030

3.51 €

10 3 Days 030

6.96 €

1 Available 3 Days 060

6.96 €

10 Available 3 Days 060

Loading...

  1. 1

Basic information

Rated values 30 VAC, 10 A / 60 VDC, 10 A Diameter of plug system 2 mm Test accessory acc. To IEC EN 61010-031
Lead lengths 7,5 cm; 15 cm; 30 cm; 45 cm; 60 cm Lead insulation PVC Surface treatment electrical contact Au

Tech Support