Staubli SPP4-S/F Test Probe With ø4 mm Socket

Staubli SPP4-S/F Test Probe With ø4 mm Socket

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli SPP4-S/F Test Probe With ø4 mm Socket
  • Staubli SPP4-S/F Test Probe With ø4 mm Socket
  • Volume Discount
[Features]
·Spring-loaded stainless steel needle that reacts elastically under light pressure.
·Ideal for precision printed circuits.
·Test probe with handle guard chamfering on both sides.
·Compatible with ø4 mm rigid sockets in the handle and spring-loaded ø4 mm plugs with rigid insulating sleeves.
·With protective cap.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24.0238-22

Part Number
24.0238-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 1000 V, CAT II, 1 A Diameter of plug system 4 mm Test accessory acc. To IEC EN 61010-031

This page is Staubli SPP4-S/F Test Probe With ø4 mm Socket, part number 24.0238-22.
You can find the detail information about specifications and dimensions on part number 24.0238-22.

Tech Support