Staubli B4-E-M4-I Insulator, ø4 mm Socket With Male Thread

Staubli B4-E-M4-I Insulator, ø4 mm Socket With Male Thread

Click on this image to zoom in.

Click on this image to zoom in.

  • Staubli B4-E-M4-I Insulator, ø4 mm Socket With Male Thread
  • Staubli B4-E-M4-I Insulator, ø4 mm Socket With Male Thread
  • Staubli B4-E-M4-I Insulator, ø4 mm Socket With Male Thread
  • Staubli B4-E-M4-I Insulator, ø4 mm Socket With Male Thread
  • Volume Discount
[Features]
·Insulation, with male threads, for screw connection to screw holes.
·Machined brass, nickel plated.
·Compatible with ø4 mm rigid sockets in insulator and spring-loaded ø4 mm plugs with rigid insulating sleeves.
·Socket with internal slot for screwdriver.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23.1033-22

Part Number
23.1033-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

25 Available 3 Days

Loading...

  1. 1

Basic information

Rated values 600 V, CAT II, 32 A Diameter of plug system 4 mm Test accessory acc. To IEC EN 61010-031
Thread M4 Base material electrical contact CuZn Surface treatment electrical contact Ni

This page is Staubli B4-E-M4-I Insulator, ø4 mm Socket With Male Thread, part number 23.1033-22.
You can find the detail information about specifications and dimensions on part number 23.1033-22.

Tech Support