Midi Sounder (16170060)

Midi Sounder 16170060

Product Details:

Manufacturer part number: 16170060

Brand: WERMA

Price: 92.13

Delivery time: 5 Days


Technical Data:

Nominal voltage: 115-230

Electricity consumption: 105

Type of current: AC

Type of acoustic signal: -

Type of acoustic signal device: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16170060

Part Number
16170060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage Electricity consumption Type of current Type of acoustic signal Type of acoustic signal device

92.13 €

1 5 Days 115-230105AC--

Loading...

  1. 1

Basic information

Volume(dB) 110,0 Colour housing Grey Degree of protection (IP) IP66

This page is Midi Sounder, part number 16170060.
You can find the detail information about specifications and dimensions on part number 16170060.

Variation of this product

Part Number
16170070
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage Electricity consumption Type of current Type of acoustic signal Type of acoustic signal device

84.26 €

1 5 Days 24175AC/DCOtherOther

Tech Support