Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RE22R1MYMR |
RE22R2MYMR |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (depth) (mm) | Operating voltage (range) | Switching voltage (max.) (V DC) | Switching voltage (max.) (V AC) | Switching capacity (max.) (VA) | Switching current (max.) (A) | Time range (max.) (h) | Time range (min.) (s) | Time range(s) (relays) | IP rating | Durability | Electrical lifespan | Contact material | Contact type | Functions (relays) | Type (timing relays) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.21 € | 1 | Available | 3 Days | 79.5 | 22.5 | 24, 24 - 240, 240 V DC, V AC | 250 | - | 2000 | 8 | 300 | 0.05 | - | IP50 (front) | 10000000 cycles | 100000 cycles | Cadmium free (Ag-alloy) | 2 change-overs | - | Multifunction | ||
114.37 € | 1 | Available | 3 Days | 79.5 | 22.5 | 24, 24 - 240, 240 V DC, V AC | 250 | - | 2000 | 8 | 300 | 0.05 | - | IP50 (front) | 10000000 cycles | 100000 cycles | Cadmium free (Ag-alloy) | 2 change-overs | - | Multifunction |
Loading...
Product size (width)(mm) | 90 | Max. temperature(°C) | +60 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Connection (components) | Screw terminals |
Configure
Basic Attributes
Switching voltage (max.)(V AC)
Time range(s) (relays)
Functions (relays)
Product size (height)(mm)
Product size (depth)(mm)
Operating voltage (range)
Switching voltage (max.)(V DC)
Switching capacity (max.)(VA)
Switching current (max.)(A)
Time range (max.)(h)
Time range (min.)(s)
IP rating
Durability
Electrical lifespan
Contact material
Contact type
Type (timing relays)
Filter by standard shipping days
Optional Attributes