Monitoring relay series RM (RM22TR33)

Monitoring relay series RM RM22TR33

Click on this image to zoom in.

Click on this image to zoom in.

  • Monitoring relay series RM RM22TR33
  • Monitoring relay series RM RM22TR33
  • Monitoring relay series RM RM22TR33
  • Monitoring relay series RM RM22TR33
  • Monitoring relay series RM RM22TR33
  • Monitoring relay series RM RM22TR33
  • Monitoring relay series RM RM22TR33
  • Volume Discount

Product Details:

Manufacturer part number: RM22TR33

Brand: SCHNEIDER ELECTRIC

Price: 174.89

Delivery time: 3 Days


Technical Data:

Product size (width): 22.5 mm

Product size (depth): 79.5 mm

Max. temperature: +60 °C

Operating voltage (range): 380, 380 - 480, 480 V DC, V AC

Power: 2000 VA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RM22TR33

Part Number
RM22TR33
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Max. temperature
(°C)
Operating voltage (range) Power
(VA)
Reading range (min.)
(A)
Reading range (max.)
(A)
Reading range (min.)
(V AC)
Reading range (max.)
(V AC)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Time interval setting
(%)
IP rating Durability Contact type Connection (components) Relay features Functions (relays) Adjustment range (amperage)

174.89 €

1 Available 3 Days 22.579.5+60380, 380 - 480, 480 V DC, V AC2000--30457620008100IP50 (front)10000000 cycles2 change-oversScrew terminals+ enclosureOff-delay-

Loading...

  1. 1

Basic information

Product size (height)(mm) 90 Min. temperature(°C) -20 Switching voltage (max.)(V AC) 250
Electrical lifespan 100000 cycles Contact material Cadmium free (Ag-alloy)

This page is Monitoring relay series RM, part number RM22TR33.
You can find the detail information about specifications and dimensions on part number RM22TR33.

Variation of this product

Part Number
RM17TG00
RM17TG20
RM22LA32MR
RM22LG11MR
RM22TG20
RM35JA32MR
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Max. temperature
(°C)
Operating voltage (range) Power
(VA)
Reading range (min.)
(A)
Reading range (max.)
(A)
Reading range (min.)
(V AC)
Reading range (max.)
(V AC)
Switching capacity (max.)
(VA)
Switching current (max.)
(A)
Time interval setting
(%)
IP rating Durability Contact type Connection (components) Relay features Functions (relays) Adjustment range (amperage)

119.83 €

1 Available 3 Days 17.579.5+60208, 208 - 480, 480 V DC, V AC1250--18352812505100Casing: IP30 / terminals: IP2030000000 cycles1 change-overScrew terminals+ enclosurePhase monitoring-

119.83 €

1 Available 3 Days 17.579.5+60208, 208 - 440, 440 V DC, V AC1250--18348412505100Casing: IP30 / terminals: IP2030000000 cycles2 change-oversScrew terminals+ enclosurePhase monitoring-

136.17 €

1 Available 3 Days 22.579.5+5024, 24 - 240, 240 V DC, V AC-----20008-Casing: IP40 / connection: IP2010000000 cycles2 change-overs--Pump in/out-

89.32 €

1 Available 3 Days 22.579.5+5024, 24 - 240, 240 V DC, V AC-----20008-Casing: IP40 / connection: IP2010000000 cycles1 change-over--Pump in/out-

71.55 €

1 Available 3 Days 22.579.5+60208, 208 - 480, 480 V DC, V AC2000--18352820008100IP50 (front)10000000 cycles2 change-oversScrew terminals+ enclosurePhase monitoring-

163.96 €

1 Available 8 Days 3572+6024, 24 - 240, 240 V DC, V AC20001.515-1520008100IP50 (front)10000000 cycles2 change-oversScrew terminals+ enclosureUnder- and overcurrent0.15 - 15 A

Tech Support