Manufacturer part number: XB5AVB5
Brand: SCHNEIDER ELECTRIC
Price: 21.29 €
Delivery time: 3 Days
Colour: Yellow
Operating voltage: 24 V DC
Operating voltage: - V AC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XB5AVB5
Recess diameter | 22.5 | Product size (height)(mm) | 42 | Product size (width)(mm) | 30 |
---|---|---|---|---|---|
Product size (depth)(mm) | 54 | IP rating | IP66 | Connection (components) | Screws |
Type (misc.) | Complete device |
This page is Harmony LED indicators XB5, part number XB5AVB5.
You can find the detail information about specifications and dimensions on part number XB5AVB5.
Part Number |
---|
XB5AVB3 |
XB5AVB4 |
XB5AVB6 |
XB5AVM1 |
XB5AVM3 |
XB5AVM4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Operating voltage (V DC) | Operating voltage (V AC) |
---|---|---|---|---|---|---|---|
22.35 € | 1 | Available | 3 Days | Green | 24 | - | |
21.29 € | 1 | Available | 3 Days | Red | 24 | - | |
22.35 € | 1 | Available | 3 Days | Blue | 24 | - | |
27.85 € | 1 | Available | 3 Days | White | - | 230 | |
28.93 € | 1 | Available | 3 Days | Green | - | 230 | |
28.93 € | 1 | Available | 3 Days | Red | - | 230 |