Casing ABS【1-5 Pieces Per Package】 (NSYTBS191210H)

Casing ABS NSYTBS191210H

Click on this image to zoom in.

Click on this image to zoom in.

  • Casing ABS NSYTBS191210H
  • Casing ABS NSYTBS191210H
  • Casing ABS NSYTBS191210H
  • Volume Discount

Product Details:

Manufacturer part number: NSYTBS191210H

Brand: SCHNEIDER ELECTRIC

Price: 44.44

Delivery time: 3 Days


Technical Data:

Product size (width): 121 mm

Product size (height): 192 mm

Product size (depth): 105 mm

Quantity: 2 pc(s)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NSYTBS191210H

Part Number
NSYTBS191210H
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (height)
(mm)
Product size (depth)
(mm)
Quantity
(pc(s))

44.44 €

2 Pieces Per Package

1 pack Available 3 Days 1211921052

Loading...

  1. 1

Basic information

IP rating IP66 Colour Grey-white (RAL 7035) Material Acrylonitrile butadiene styrene

Tech Support