Manufacturer part number: RXG21P7
Brand: SCHNEIDER ELECTRIC
Price: 14.81 €
Delivery time: 3 Days
Nominal voltage: 230 V DC
Switching capacity (max.): 1250 VA
Switching current (max.): 5 A
Contact type: 2 change-overs
Relay features: + test button
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RXG21P7
Part Number
|
---|
RXG21P7 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V DC) | Switching capacity (max.) (VA) | Switching current (max.) (A) | Contact type | Relay features | |
---|---|---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | 230 | 1250 | 5 | 2 change-overs | + test button |
Loading...
Product size (height)(mm) | 36.1 | Product size (width)(mm) | 13 | Product size (depth)(mm) | 30 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Max. temperature(°C) | +70 | Response time(ms) | 20 |
Switching voltage (max.)(V DC) | 250 | IP rating | IP40 | Durability | 10000000 cycles |
Colour | Anthracite (matt) | Connection (components) | Pin terminal (flat) | Contact material | AgSnO |
This page is Plug-in relay series RXG, part number RXG21P7.
You can find the detail information about specifications and dimensions on part number RXG21P7.
Configure
Basic Attributes
Nominal voltage(V DC)
Switching capacity (max.)(VA)
Switching current (max.)(A)
Contact type
Relay features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RXG12BD |
RXG12P7 |
RXG21BD |
RXG22BD |
RXG22P7 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V DC) | Switching capacity (max.) (VA) | Switching current (max.) (A) | Contact type | Relay features |
---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 24 | 2500 | 10 | 1 change-over | pluggable | ||
14.81 € | 1 | Available | 3 Days | 230 | 2500 | 10 | 1 change-over | pluggable | ||
11.61 € | 1 | Available | 3 Days | 24 | 2500 | 5 | 2 change-overs | + test button | ||
12.67 € | 1 | Available | 3 Days | 24 | 1250 | 5 | 2 change-overs | pluggable | ||
17.99 € | 1 | Available | 3 Days | 230 | 1250 | 5 | 2 change-overs | pluggable |