Kaedra for plug and socket (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13150

Part Number
13150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.52 €

1 80 Days

Loading...

  1. 1

Basic information

Product size (depth)(mm) 98.5 Product size (height)(mm) 248 Product size (width)(mm) 98
No. of partitions 4 No. of rows 1 Colour Grey-white (RAL 7035)
Mounting type Surface-mount PE/N terminals Yes

This page is Kaedra for plug and socket, part number 13150.
You can find the detail information about specifications and dimensions on part number 13150.

Tech Support