Mini small distributor (13441)

Mini small distributor 13441

Click on this image to zoom in.

Click on this image to zoom in.

  • Mini small distributor 13441
  • Mini small distributor 13441
  • Mini small distributor 13441
  • Mini small distributor 13441
  • Mini small distributor 13441

Product Details:

Manufacturer part number: 13441

Brand: SCHNEIDER ELECTRIC

Price: 29.12

Delivery time: 3 Days


Technical Data:

Product size (width): 123 mm

No. of partitions: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13441

Part Number
13441
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
No. of partitions

29.12 €

1 3 Days 1234

Loading...

  1. 1

Basic information

Product size (depth)(mm) 112 Product size (height)(mm) 200 No. of rows 1
Colour Grey-white (RAL 7035) Mounting type Surface-mount PE/N terminals Yes

Tech Support