Harmony Pushbutton ZB5 (ZB5AA434)

Harmony Pushbutton ZB5 ZB5AA434

Click on this image to zoom in.

Click on this image to zoom in.

  • Harmony Pushbutton ZB5 ZB5AA434
  • Harmony Pushbutton ZB5 ZB5AA434
  • Harmony Pushbutton ZB5 ZB5AA434
  • Harmony Pushbutton ZB5 ZB5AA434
  • Volume Discount

Product Details:

Manufacturer part number: ZB5AA434

Brand: SCHNEIDER ELECTRIC

Price: 9.99

Delivery time: 3 Days


Technical Data:

Product size (height): 29 mm

Product size (width): 29 mm

Product size (depth): 28 mm

Colour: Red

Light colour: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZB5AA434

Part Number
ZB5AA434
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Colour Light colour Bulb type Lighting type Type (misc.) Print motif

9.99 €

1 Available 3 Days 292928Red--NoneflatSTOP

Loading...

  1. 1

Basic information

Shape (type) Round Recess diameter 22 IP rating IP66
Switch features Planar

This page is Harmony Pushbutton ZB5, part number ZB5AA434.
You can find the detail information about specifications and dimensions on part number ZB5AA434.

Variation of this product

Part Number
ZB5AA335
ZB5AA38
ZB5AA432
ZB5AA48
ZB5AA68
ZB5AP4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Colour Light colour Bulb type Lighting type Type (misc.) Print motif

10.56 €

1 Available 3 Days 292928Black--Noneflat

12.67 €

1 Available 3 Days 292930GreenTransparentLED (monochrome)Area illuminationflatNone

10.56 €

1 Available 3 Days 292928Red--Noneflat0

10.56 €

1 Available 3 Days 292930RedTransparentLED (monochrome)Area illuminationflatNone

11.61 €

1 Available 3 Days 292930BlueTransparentLED (monochrome)Area illuminationflatNone

13.75 €

1 Available 3 Days 303035Red--None-None

Tech Support