Manufacturer part number: ZB4BJ5
Brand: SCHNEIDER ELECTRIC
Price: 23.41 €
Delivery time: 3 Days
Product size (height): 38 mm
Switching angle: 2 x 45 °
Functions (switches): momentary
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZB4BJ5
Shape (type) | Round | Recess diameter | 22.5 | Product size (width)(mm) | 29 |
---|---|---|---|---|---|
Product size (depth)(mm) | 44 | IP rating | IP69K | Colour | Black |
Connection (components) | External contact | Lighting type | None | Print motif | Arrow symbol |
This page is Harmony Selection Switch ZB4, part number ZB4BJ5.
You can find the detail information about specifications and dimensions on part number ZB4BJ5.
Part Number |
---|
ZB4BD2 |
ZB4BD3 |
ZB4BD4 |
ZB4BD5 |
ZB4BJ2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Switching angle (°) | Functions (switches) |
---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | 29 | 1 x 90 | latch | |
17.99 € | 1 | Available | 3 Days | 29 | 2 x 45 | latch | |
17.99 € | 1 | Available | 3 Days | 29 | 1 x 90 | momentary | |
17.99 € | 1 | Available | 3 Days | 29 | 2 x 45 | momentary | |
20.23 € | 1 | Available | 3 Days | 38 | 1 x 90 | latch |