Joystick

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XD4PA12
XD4PA14
XD4PA22
XD4PA24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Functions (switches)

95.85 €

1 Available 3 Days latch

106.75 €

1 Available 9 Days latch

98.04 €

1 Available 3 Days momentary

136.17 €

1 Available 3 Days momentary

Loading...

  1. 1

Basic information

Recess diameter 22.5 Switching current (max.)(A) 3 Switching voltage(V) 250
IP rating IP66 Connection (components) Screws Lighting type None
Print motif None

Tech Support