ClimaSys-PTC heating resistance, insulated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NSYCR20WU2C

Part Number
NSYCR20WU2C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.20 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Power(W) 20 Product size (height)(mm) 98 Product size (length)(mm) 75
Product size (width)(mm) 38 Operating temperature (min.) (num)(°C) -40 Operating temperature (max.) (num)(°C) 70
Operating voltage (range) 110 - 250 V IP rating IP20 Mounting type DIN rail

Tech Support