Contact elements series ZB 5 AZ (ZB4BZ102)

Contact elements series ZB 5 AZ ZB4BZ102

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: ZB4BZ102

Brand: SCHNEIDER ELECTRIC

Price: 12.67

Delivery time: 3 Days


Technical Data:

Product size (depth): 37 mm

Product size (height): 47 mm

Compatible with (details): Harmony metal switches

Contact type: 1 breaker

Switch position(s): 1 NC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZB4BZ102

Part Number
ZB4BZ102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Product size (height)
(mm)
Compatible with (details) Contact type Switch position(s)

12.67 €

1 Available 3 Days 3747Harmony metal switches1 breaker1 NC

Loading...

  1. 1

Basic information

Product type Contact Product size (width)(mm) 30 Switching current (max.)(A) 3
Switching voltage(V) 240 Connection (components) Screws Functions (switches) momentary
Mounting type Front panel fixed

This page is Contact elements series ZB 5 AZ, part number ZB4BZ102.
You can find the detail information about specifications and dimensions on part number ZB4BZ102.

Variation of this product

Part Number
ZB4BZ101
ZB4BZ103
ZB4BZ104
ZB4BZ105
ZB5AZ101
ZB5AZ102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)
Product size (height)
(mm)
Compatible with (details) Contact type Switch position(s)

12.67 €

1 Available 3 Days 3747Harmony metal switches1 maker1 NO

19.16 €

1 Available 3 Days 3747Harmony metal switches2 makers2 NO

16.93 €

1 Available 3 Days 3747Harmony metal switches2 breakers2 NC

16.93 €

1 Available 10 Days 3747Harmony metal switches1 maker1 NO, 1 NC

9.99 €

1 Available 3 Days 3242Harmony plastic switches1 maker1 NO

9.45 €

1 Available 3 Days 3242Harmony plastic switches1 breaker1 NC

Tech Support