Harmony auxiliary switch block with LED-ELEMENT ZB4 (ZB5AW0B11)

Harmony auxiliary switch block with LED-ELEMENT ZB4 ZB5AW0B11

Click on this image to zoom in.

Click on this image to zoom in.

  • Harmony auxiliary switch block with LED-ELEMENT ZB4 ZB5AW0B11
  • Harmony auxiliary switch block with LED-ELEMENT ZB4 ZB5AW0B11
  • Volume Discount

Product Details:

Manufacturer part number: ZB5AW0B11

Brand: SCHNEIDER ELECTRIC

Price: 22.35

Delivery time: 3 Days


Technical Data:

Compatible with (details): Plastic Program


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZB5AW0B11

Part Number
ZB5AW0B11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details)

22.35 €

1 Available 3 Days Plastic Program

Loading...

  1. 1

Basic information

Switching voltage(V DC) 24 Contact type 1 maker Switch features + bulb holder
Switch position(s) 1 NO Light colour White Connection (components) Screws
Functions (switches) momentary Mounting type Front panel fixed

This page is Harmony auxiliary switch block with LED-ELEMENT ZB4, part number ZB5AW0B11.
You can find the detail information about specifications and dimensions on part number ZB5AW0B11.

Variation of this product

Part Number
ZB4BW0B11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (details)

23.41 €

1 Available 3 Days Metal Program

Tech Support