Protective caps series ZBP (ZBP0A)

Protective caps series ZBP ZBP0A

Click on this image to zoom in.

Click on this image to zoom in.

  • Protective caps series ZBP ZBP0A
  • Protective caps series ZBP ZBP0A
  • Protective caps series ZBP ZBP0A
  • Volume Discount

Product Details:

Manufacturer part number: ZBP0A

Brand: SCHNEIDER ELECTRIC

Price: 3.61

Delivery time: 3 Days


Technical Data:

Product size (dia.): - mm

Compatible with (details): Pushbutton 22 mm diameter

Print motif: None

Switch features: round


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZBP0A

Part Number
ZBP0A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (dia.)
(mm)
Compatible with (details) Print motif Switch features

3.61 €

1 Available 3 Days -Pushbutton 22 mm diameterNoneround

Loading...

  1. 1

Basic information

Product type Protective cover Colour Transparent

This page is Protective caps series ZBP, part number ZBP0A.
You can find the detail information about specifications and dimensions on part number ZBP0A.

Variation of this product

Part Number
ZBP0
ZBPA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (dia.)
(mm)
Compatible with (details) Print motif Switch features

3.40 €

1 Available 3 Days 22The above pushbutton--

2.57 €

1 Available 3 Days 22Flat pushbutton--

Tech Support