Manufacturer part number: NSYCAG291LPF
Brand: SCHNEIDER ELECTRIC
Price: 47.68 €
Delivery time: 3 Days
Product size (height): 336 mm
Product size (width): 316 mm
Product size (depth): 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NSYCAG291LPF
Product type | Fasteners | Quantity(pc(s)) | 1 | Colour | Grey-white (RAL 7035) |
---|