Vent Cover【1-2 Pieces Per Package】 (NSYCAG19LP)

Vent Cover NSYCAG19LP

Click on this image to zoom in.

Click on this image to zoom in.

  • Vent Cover NSYCAG19LP
  • Vent Cover NSYCAG19LP
  • Vent Cover NSYCAG19LP
  • Vent Cover NSYCAG19LP
  • Volume Discount

Product Details:

Manufacturer part number: NSYCAG19LP

Brand: SCHNEIDER ELECTRIC

Price: 7.35

Delivery time: 3 Days


Technical Data:

Product type: Fasteners

Product size (height): 30 mm

Product size (width): 23.5 mm

Product size (depth): 22 mm

Product size (dia.): 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NSYCAG19LP

Part Number
NSYCAG19LP
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Product size (dia.)
(mm)
IP rating Quantity
(pc(s))
Colour

7.35 €

2 Pieces Per Package

1 pack Available 3 Days Fasteners3023.52219IP452Grey-white (RAL 7035)

Loading...

  1. 1

Tech Support