Cat.6A 500MHz STP Patch cord steel armored (Part Numbers)

Cat.6A 500MHz STP Patch cord steel armored
  • Volume Discount
Flexible and steel armoured Cat.6A patch cord

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1812SA-0.5M
1812SA-0.15M
1812SA-0.25M
1812SA-1.0M
1812SA-2.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

5.06 €

1 Available 4 Days 0.5

4.26 €

1 Available 4 Days 0.15

4.44 €

1 Available 4 Days 0.25

6.66 €

1 Available 4 Days 1

10.10 €

1 Available 4 Days 2

Loading...

  1. 1

Basic information

Connector A Cat.6A RJ45 plug 8P8C Connector B Cat.6A RJ45 plug 8P8C Wire type STP 4x2xAWG32 / 7
Transmission 10 GBit / 500 MHz

Tech Support