Coaxial cable USB-C to USB-C (4311-COAX-0.5M)

Coaxial cable USB-C to USB-C 4311-COAX-0.5M
  • Volume Discount

Product Details:

Manufacturer part number: 4311-COAX-0.5M

Brand: TTL

Price: 27.60

Delivery time: 4 Days


Technical Data:

Length: 0.5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4311-COAX-0.5M

Part Number
4311-COAX-0.5M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

27.60 €

1 Available 4 Days 0.5

Loading...

  1. 1

Basic information

Standard (CN1/CN2) USB3.1 Connector type CN1 B female Connector type CN2 C Male
Color Black

This page is Coaxial cable USB-C to USB-C, part number 4311-COAX-0.5M.
You can find the detail information about specifications and dimensions on part number 4311-COAX-0.5M.

Variation of this product

Part Number
4311-COAX-1.0M
4311-COAX-2.0M
4311-COAX-3.0M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)

32.86 €

1 Available 4 Days 1

39.42 €

1 Available 4 Days 2

46.44 €

1 Available 4 Days 3

Tech Support