Copper Data Cable (Assembled), Connecting Line, M12 / M12, Pin, Straight - Socket, Straight, Shielded

Copper Data Cable (Assembled), Connecting Line, M12 / M12, Pin, Straight - Socket, Straight, Shielded

Standard Unit Price:
67.11
Shipping Days:
4 Days

Ready-for-connection data lines with copper wires.

Basic Specifications

  • Material connector of connector housing connection 1
    Plastic
  • Material connector of connector housing connection 2
    Plastic
  • Colour outer sheath
    Black
  • Degree of protection (IP)
    IP67
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
72 Days
67.11

1060130150
Part Number : 1060130150
Shipping Days 72 Days
Standard Unit Price 67.11

Specificationtitle

  • Material connector of connector housing connection 1
    Plastic
  • Material connector of connector housing connection 2
    Plastic
  • Colour outer sheath
    Black
  • Degree of protection (IP)
    IP67
4 Days
73.77

1060130300
Part Number : 1060130300
Shipping Days 4 Days
Standard Unit Price 73.77

Specificationtitle

  • Material connector of connector housing connection 1
    Plastic
  • Material connector of connector housing connection 2
    Plastic
  • Colour outer sheath
    Black
  • Degree of protection (IP)
    IP67
72 Days
82.68

1060130500
Part Number : 1060130500
Shipping Days 72 Days
Standard Unit Price 82.68

Specificationtitle

  • Material connector of connector housing connection 1
    Plastic
  • Material connector of connector housing connection 2
    Plastic
  • Colour outer sheath
    Black
  • Degree of protection (IP)
    IP67
72 Days
104.91

1060131000
Part Number : 1060131000
Shipping Days 72 Days
Standard Unit Price 104.91

Specificationtitle

  • Material connector of connector housing connection 1
    Plastic
  • Material connector of connector housing connection 2
    Plastic
  • Colour outer sheath
    Black
  • Degree of protection (IP)
    IP67

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support