Copper Data Cable (Assembled), Connecting Line, M12 / M8, Male, Straight - Male, Straight, Shielded (1296790050)

Copper Data Cable (Assembled), Connecting Line, M12 / M8, Male, Straight - Male, Straight, Shielded 1296790050

Click on this image to zoom in.

Click on this image to zoom in.

  • Copper Data Cable (Assembled), Connecting Line, M12 / M8, Male, Straight - Male, Straight, Shielded 1296790050
  • Copper Data Cable (Assembled), Connecting Line, M12 / M8, Male, Straight - Male, Straight, Shielded 1296790050

Product Details:

Manufacturer part number: 1296790050

Brand: WEIDMUELLER

Price: 46.88

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1296790050

Part Number
1296790050
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.88 €

1 4 Days

Loading...

  1. 1

Basic information

Colour outer sheath Green Degree of protection (IP) IP67

This page is Copper Data Cable (Assembled), Connecting Line, M12 / M8, Male, Straight - Male, Straight, Shielded, part number 1296790050.
You can find the detail information about specifications and dimensions on part number 1296790050.

Variation of this product

Part Number
1296790100
1296790200
1296790500
1296790750
1296791000
1296791200
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

48.91 €

1 4 Days

52.97 €

1 4 Days

65.15 €

1 5 Days
-

75.29 €

1 55 Days

85.43 €

1 4 Days
-

93.54 €

1 4 Days

Tech Support