Copper Data Cable (Assembled), One End without Connector, M12, Pin, Straight, Shielded (1060110300)

Copper Data Cable (Assembled), One End without Connector, M12, Pin, Straight, Shielded 1060110300

Product Details:

Manufacturer part number: 1060110300

Brand: WEIDMUELLER

Price: 43.57

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1060110300

Part Number
1060110300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.57 €

1 4 Days

Loading...

  1. 1

Basic information

Material connector of connector housing connection 1 Plastic Material connector of connector housing connection 2 Plastic Colour outer sheath Black
Degree of protection (IP) IP67

This page is Copper Data Cable (Assembled), One End without Connector, M12, Pin, Straight, Shielded, part number 1060110300.
You can find the detail information about specifications and dimensions on part number 1060110300.

Variation of this product

Part Number
1060110150
1060110500
1060111000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

36.89 €

1 4 Days

52.46 €

1 4 Days

74.69 €

1 4 Days

Tech Support