Copper Data Cable (Assembled), One End without Connector, M8, Female Socket, Straight, Shielded

Click on this image to zoom in.

Click on this image to zoom in.

Copper Data Cable (Assembled), One End without Connector, M8, Female Socket, Straight, Shielded

Standard Unit Price:
23.45
Shipping Days:
4 Days

Ready-for-connection EtherCat data lines with copper wires.

Basic Specifications

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
30 Days
23.45

1301370025
Part Number : 1301370025
Shipping Days 30 Days
Standard Unit Price 23.45

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
4 Days
23.65

1301370030
Part Number : 1301370030
Shipping Days 4 Days
Standard Unit Price 23.65

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
30 Days
24.46

1301370050
Part Number : 1301370050
Shipping Days 30 Days
Standard Unit Price 24.46

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
30 Days
26.49

1301370100
Part Number : 1301370100
Shipping Days 30 Days
Standard Unit Price 26.49

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
30 Days
28.51

1301370150
Part Number : 1301370150
Shipping Days 30 Days
Standard Unit Price 28.51

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
30 Days
30.54

1301370200
Part Number : 1301370200
Shipping Days 30 Days
Standard Unit Price 30.54

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
4 Days
34.60

1301370300
Part Number : 1301370300
Shipping Days 4 Days
Standard Unit Price 34.60

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
4 Days
42.71

1301370500
Part Number : 1301370500
Shipping Days 4 Days
Standard Unit Price 42.71

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67
4 Days
62.98

1301371000
Part Number : 1301371000
Shipping Days 4 Days
Standard Unit Price 62.98

Specificationtitle

  • Colour outer sheath
    Green
  • Degree of protection (IP)
    IP67

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support