Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1005460170
Part Number
|
---|
1005460170 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Cable length | Material of cable sheath | Halogen free | Material contact body | Permitted cable outer temperature, fixed | Permitted cable outer temperature, in movement | Nominal rated voltage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 29.15 € | 1 | 72 Days | 3 | 1.7 | PUR (Polyurethane) | Yes | Other | -40 - 80 | -25 - 80 | 250 |
Loading...
Type of electrical connection, field-sided | M12 | Type of plug-in contact, field sided | Male (plug) | Positioning cable feed, field-sided | Straight |
---|---|---|---|---|---|
Type of electrical connection, box-sided | M12 | Type of plug-in contact, box-sided | Male (plug) | Positioning cable feed, box-sided | Straight |
Colour cable sheath | Black | With LED indication | No | Screened | No |
Type of cable | Multi-core | Material of contact surface | Au | Rated current In | 4 |
This page is Sensor-Actuator Adaptor Cable (Assembled), Connecting Line, M12 / M12, Twin Cabling, Pin, Straight, 2X Socket, Straight, part number 1005460170.
You can find the detail information about specifications and dimensions on part number 1005460170.
Configure
Basic Attributes
Number of poles
Cable length
Material of cable sheath
Halogen free
Material contact body
Permitted cable outer temperature, fixed
Permitted cable outer temperature, in movement
Nominal rated voltage
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1005460030 |
1005460150 |
1005460180 |
1005460300 |
1005460500 |
1005461000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Cable length | Material of cable sheath | Halogen free | Material contact body | Permitted cable outer temperature, fixed | Permitted cable outer temperature, in movement | Nominal rated voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.35 € | 1 | 4 Days | 3 | 0.3 | Other | Yes | CuZn | -40 - 80 | -25 - 80 | 250 | |||
28.63 € | 1 | 4 Days | 3 | 1.5 | Other | Yes | CuZn | -40 - 80 | -25 - 80 | 250 | |||
- | 29.42 € | 1 | 72 Days | 3 | 1.8 | PUR (Polyurethane) | Yes | Other | -40 - 80 | -25 - 80 | 250 | ||
32.62 € | 1 | 4 Days | 3 | 3 | Other | Yes | CuZn | -40 - 80 | -25 - 80 | 250 | |||
37.92 € | 1 | 4 Days | 3 | 5 | Other | Yes | CuZn | -40 - 80 | -25 - 80 | 250 | |||
51.20 € | 1 | 4 Days | 3 | 10 | Other | Yes | CuZn | -40 - 80 | -25 - 80 | 250 |