Manufacturer part number: 1106800010
Brand: WEIDMUELLER
Price: 9.51 €
Delivery time: 92 Days
Cable length: 0.1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1106800010
Number of poles | 3 | Type of electrical connection, field-sided | Free conductor end | Type of plug-in contact, field sided | Female (bus) |
---|---|---|---|---|---|
Positioning cable feed, field-sided | Straight | Type of electrical connection, box-sided | M12 | Type of plug-in contact, box-sided | Female (bus) |
Positioning cable feed, box-sided | Straight | Material of cable sheath | Other | Halogen free | Yes |
Colour cable sheath | Black | With LED indication | No | Screened | No |
Type of cable | Multi-core | Material contact body | CuZn | Material of contact surface | Au |
Permitted cable outer temperature, fixed | -40 - 80 | Permitted cable outer temperature, in movement | -25 - 80 | Rated current In | 4 |
Nominal rated voltage | 250 |
This page is Sensor-Actuator Adaptor Cable (Assembled), One End without Connector, M12, Twin Cabling, Socket, Straight, part number 1106800010.
You can find the detail information about specifications and dimensions on part number 1106800010.
Part Number |
---|
1106800150 |
1106800300 |
1106800500 |
1106801000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length |
---|---|---|---|---|---|---|
13.23 € | 1 | 92 Days | 1.5 | |||
17.20 € | 1 | 92 Days | 3 | |||
22.52 € | 1 | 92 Days | 5 | |||
35.80 € | 1 | 92 Days | 10 |