Select from variation
Sensor-Actuator Cable (Assembled), Connecting Line 1279443000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sensor-Actuator Cable (Assembled), Connecting Line
Part Number:1279443000

Standard Unit Price: 130.66 Special price 130.66
Shipping Days: 23 Days

Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.

The spec of 1279443000

  • Number of poles
    8
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Other
  • Cable length
    30
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    2
  • Nominal rated voltage
    30

This page is Sensor-Actuator Cable (Assembled), Connecting Line, part number 1279443000.
You can find the detail information about specifications and dimensions on part number 1279443000.

Variation of this product

Part Number
1073020030
9456660320
9456660330
9456660940
9456661150
9457770040
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Cable length Rated current In Nominal rated voltage

14.75 €

1 58 Days 30.3460

21.55 €

1 58 Days 43.2430

21.71 €

1 58 Days 43.3430

31.77 €

1 58 Days 49.4430

35.23 €

1 58 Days 411.5430

15.35 €

1 58 Days 30.4460

Tech Support