Manufacturer part number: 1093011500
Brand: WEIDMUELLER
Price: 40.12 €
Delivery time: 58 Days
Number of poles: 3
Positioning cable feed, field-sided: Straight
Positioning cable feed, box-sided: Straight
Cable length: 15
Colour cable sheath: Yellow
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1093011500
Part Number
|
---|
1093011500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Positioning cable feed, field-sided | Positioning cable feed, box-sided | Cable length | Colour cable sheath | With LED indication | Screened | Material contact body | Material of contact surface | Permitted cable outer temperature, fixed | Permitted cable outer temperature, in movement | Rated current In | Nominal rated voltage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.12 € | 1 | 58 Days | 3 | Straight | Straight | 15 | Yellow | No | No | Other | Au | -40 - 80 | -25 - 80 | 4 | 250 |
Loading...
Type of electrical connection, field-sided | M12 | Type of plug-in contact, field sided | Female (bus) | Type of electrical connection, box-sided | M12 |
---|---|---|---|---|---|
Type of plug-in contact, box-sided | Male (plug) | Material of cable sheath | PUR (Polyurethane) | Halogen free | Yes |
Type of cable | Multi-core |
This page is Sensor-Actuator Cable (Assembled), Connecting Line, M12, part number 1093011500.
You can find the detail information about specifications and dimensions on part number 1093011500.
Configure
Basic Attributes
Number of poles
Positioning cable feed, field-sided
Positioning cable feed, box-sided
Cable length
Colour cable sheath
With LED indication
Screened
Material contact body
Material of contact surface
Permitted cable outer temperature, fixed
Permitted cable outer temperature, in movement
Rated current In
Nominal rated voltage
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1027191000 |
1072430800 |
1283250300 |
1283250600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Positioning cable feed, field-sided | Positioning cable feed, box-sided | Cable length | Colour cable sheath | With LED indication | Screened | Material contact body | Material of contact surface | Permitted cable outer temperature, fixed | Permitted cable outer temperature, in movement | Rated current In | Nominal rated voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.95 € | 1 | 58 Days | 5 | Straight | Straight | 10 | Black | No | No | - | - | - | - | - | - | ||
41.88 € | 1 | 92 Days | 5 | Angled | Angled | 8 | Black | Yes | No | - | - | - | - | - | - | ||
66.22 € | 1 | 92 Days | 4 | Straight | Straight | 3 | Black | No | Yes | - | - | - | - | - | - | ||
78.88 € | 1 | 92 Days | 4 | Straight | Straight | 6 | Black | No | Yes | - | - | - | - | - | - |