Sensor-Actuator Cable (Assembled), Connecting Line, M8 (1388090300)

Sensor-Actuator Cable (Assembled), Connecting Line, M8 1388090300

Product Details:

Manufacturer part number: 1388090300

Brand: WEIDMUELLER

Price: 18.86

Delivery time: 58 Days


Technical Data:

Number of poles: 3

Positioning cable feed, box-sided: Angled

Cable length: 3

Material contact body: -

Material of contact surface: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1388090300

Part Number
1388090300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles Positioning cable feed, box-sided Cable length Material contact body Material of contact surface Permitted cable outer temperature, fixed Permitted cable outer temperature, in movement Rated current In Nominal rated voltage

18.86 €

1 58 Days 3Angled3------

Loading...

  1. 1

Basic information

Type of electrical connection, field-sided Free conductor end Type of plug-in contact, field sided Female (bus) Positioning cable feed, field-sided Straight
Type of electrical connection, box-sided M8 Type of plug-in contact, box-sided Male (plug) Material of cable sheath PUR (Polyurethane)
Halogen free Yes Colour cable sheath Black With LED indication No
Screened No Type of cable Multi-core

This page is Sensor-Actuator Cable (Assembled), Connecting Line, M8, part number 1388090300.
You can find the detail information about specifications and dimensions on part number 1388090300.

Variation of this product

Part Number
1070380173
1469360300
1469360500
1469361000
1469362000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Positioning cable feed, box-sided Cable length Material contact body Material of contact surface Permitted cable outer temperature, fixed Permitted cable outer temperature, in movement Rated current In Nominal rated voltage

16.58 €

10 58 Days 3Straight1.73------

20.32 €

1 58 Days 4Straight3OtherAu-40 - 80-25 - 80430

24.26 €

1 58 Days 4Straight5OtherAu-40 - 80-25 - 80430

34.11 €

1 58 Days 4Straight10OtherAu-40 - 80-25 - 80430

53.80 €

1 58 Days 4Straight20OtherAu-40 - 80-25 - 80430

Tech Support