Select from variation
Sensor-Actuator Cable (Assembled), Connecting Line, M8 / M8 1073020150

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sensor-Actuator Cable (Assembled), Connecting Line, M8 / M8
Part Number:1073020150

Standard Unit Price: 16.28 Special price 16.28
Shipping Days: 58 Days

Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.

The spec of 1073020150

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -40 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    60

This page is Sensor-Actuator Cable (Assembled), Connecting Line, M8 / M8, part number 1073020150.
You can find the detail information about specifications and dimensions on part number 1073020150.

Variation of this product

Part Number
1073020038
1073020054
1073020100
1073020200
1073020250
1073020300
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Positioning cable feed, box-sided Cable length Colour cable sheath Screened Material contact body Material of contact surface Permitted cable outer temperature, fixed Permitted cable outer temperature, in movement Rated current In Nominal rated voltage

14.83 €

1 58 Days 3Angled0.38BlackNoOtherAu-40 - 80-25 - 80460

15.02 €

1 58 Days 3Angled0.54BlackNoOtherAu-40 - 80-25 - 80460

15.66 €

1 58 Days 3Angled1BlackNoOtherAu-40 - 80-25 - 80460

16.91 €

1 58 Days 3Angled2BlackNoOtherAu-40 - 80-25 - 80460
-

17.54 €

1 58 Days 3Angled2.5BlackNoOtherAu-40 - 80-25 - 80460

18.17 €

1 58 Days 3Angled0.3BlackNoOtherAu-40 - 80-25 - 80460

Tech Support