Select from variation
Sensor-Actuator Cable (Assembled), One End without Connector, 7 / 8", Pin, 90° 1292090150

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Sensor-Actuator Cable (Assembled), One End without Connector, 7 / 8", Pin, 90°
Part Number:1292090150

Standard Unit Price: 34.55 Special price 34.55
Shipping Days: 30 Days

Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.

The spec of 1292090150

  • Number of poles
    3
  • Type of electrical connection, field-sided
    Free conductor end
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    Other
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Cable length
    1.5
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    No
  • Screened
    No
  • Type of cable
    Multi-core
  • Material contact body
    Other
  • Material of contact surface
    Au
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -20 - 80
  • Rated current In
    12
  • Nominal rated voltage
    300

This page is Sensor-Actuator Cable (Assembled), One End without Connector, 7 / 8", Pin, 90°, part number 1292090150.
You can find the detail information about specifications and dimensions on part number 1292090150.

Variation of this product

Part Number
1292090200
1292090300
1292090500
1292091000
1292130150
1292130200
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Cable length Rated current In

37.11 €

1 30 Days 3212

42.26 €

1 30 Days 3312

52.52 €

1 30 Days 3512

78.20 €

1 30 Days 31012

40.83 €

1 30 Days 41.59

44.57 €

1 30 Days 429

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360