Manufacturer part number: 1252820300
Brand: WEIDMUELLER
Price: 82.14 €
Delivery time: 27 Days
Positioning cable feed, field-sided: Other
Type of plug-in contact, box-sided: Male (plug)
Positioning cable feed, box-sided: Angled
Cable length: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1252820300
Part Number
|
---|
1252820300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Positioning cable feed, field-sided | Type of plug-in contact, box-sided | Positioning cable feed, box-sided | Cable length | |
---|---|---|---|---|---|---|---|---|
82.14 € | 1 | 27 Days | Other | Male (plug) | Angled | 3 |
Loading...
Number of poles | 19 | Type of electrical connection, field-sided | Free conductor end | Type of electrical connection, box-sided | Other |
---|---|---|---|---|---|
Material of cable sheath | PUR (Polyurethane) | Halogen free | Yes | Colour cable sheath | Black |
With LED indication | No | Screened | No | Type of cable | Multi-core |
Material contact body | Other | Material of contact surface | Au | Permitted cable outer temperature, fixed | -50 - 80 |
Permitted cable outer temperature, in movement | -25 - 80 | Rated current In | 8 | Nominal rated voltage | 150 |
This page is Sensor-Actuator Cable (Assembled), One End without Connector, M23, part number 1252820300.
You can find the detail information about specifications and dimensions on part number 1252820300.
Configure
Basic Attributes
Positioning cable feed, field-sided
Type of plug-in contact, box-sided
Positioning cable feed, box-sided
Cable length
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1252820150 |
1252821000 |
1271630100 |
1271630300 |
1271630500 |
1271631000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Positioning cable feed, field-sided | Type of plug-in contact, box-sided | Positioning cable feed, box-sided | Cable length |
---|---|---|---|---|---|---|---|---|
74.23 € | 1 | 42 Days | Other | Male (plug) | Angled | 1.5 | ||
119.00 € | 1 | 92 Days | Other | Male (plug) | Angled | 10 | ||
71.62 € | 1 | 92 Days | Other | Male (plug) | Straight | 1 | ||
82.14 € | 1 | 44 Days | Other | Male (plug) | Straight | 3 | ||
92.68 € | 1 | 44 Days | Other | Male (plug) | Straight | 5 | ||
119.00 € | 1 | 44 Days | Other | Male (plug) | Straight | 10 |