Select from variation
Valve Cable (Assembled), Straight Plug - Valve Plug, Design A 9457010000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Valve Cable (Assembled), Straight Plug - Valve Plug, Design A
Part Number:9457010000

Standard Unit Price: 20.14 Special price 20.14
Shipping Days: 65 Days

Connecting line with valve plug. The valve plug has an operating status indicator (LED) and a protective suppressor circuit.

The spec of 9457010000

  • Number of poles
    3
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Straight
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Cable length
    0.6
  • Material of cable sheath
    PUR (Polyurethane)
  • Halogen free
    Yes
  • Colour cable sheath
    Black
  • With LED indication
    Yes
  • Screened
    No
  • Type of cable
    Multi-core
  • Material of contact surface
    Sn
  • Permitted cable outer temperature, fixed
    -50 - 80
  • Permitted cable outer temperature, in movement
    -25 - 80
  • Rated current In
    4
  • Nominal rated voltage
    24

This page is Valve Cable (Assembled), Straight Plug - Valve Plug, Design A, part number 9457010000.
You can find the detail information about specifications and dimensions on part number 9457010000.

Variation of this product

Part Number
1099760250
1099760500
1099761000
9457010030
9457020000
9457030000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of poles Cable length Halogen free Colour cable sheath Screened Material of contact surface Permitted cable outer temperature, fixed Permitted cable outer temperature, in movement
-

27.51 €

1 92 Days 32.5-Black-Sn--

31.52 €

1 92 Days 35-Black-Sn--

39.57 €

1 92 Days 310-Black-Sn--

19.65 €

1 65 Days 30.3YesBlackNoSn-50 - 80-25 - 80

20.62 €

1 65 Days 30.9YesBlackNoSn-50 - 80-25 - 80

21.09 €

1 65 Days 31.2YesBlackNoSn-50 - 80-25 - 80

Tech Support